Intelligent Notification Controller Features and Benefits

2:51

The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control

Featured Videos
Intelligent Notification Controller Features and Benefits

The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control

Related videos for "ul listing"

Similar Videos