Intelligent Notification Controller Unique System Attributes

2:09

Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.

Featured Videos
Intelligent Notification Controller Unique System Attributes

Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.