Film DC-Link capacitors from Eaton
1:06
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Related videos for "power supplies"
-
Odense University Hospital ensures reliable operation with Eaton's SF6-free medium voltage solution
2:48
Odense University Hospital has future-proofed its power supply with a completely SF6-free solution, which will ensure reliable operation 24/7 – even in the event of a power failure. Eaton supplied Power Xpert UX systems and Xiria 630 switchgear.
-
Electrical contractor series working in healthcare facilities: Understanding the electrical system
25:43
Erik Hurd, Eaton Experience Center, hosts electrical training for contractors and electricians working in health care facilities like hospitals, emergency buildings, medical centers. Focus is on the unique essential electrical system in hospitals.
-
Get ready to be empowered: PSG & PSL power supplies
0:30
Discover how our next-generation PSG & PSL power supplies optimize energy usage, enhance reliability, and improve safety. Visit Eaton.com/psgpowersupplies to learn more!