Film safety capacitors from Eaton
0:54
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.