Why do you need an Automatic Transfer Switch
0:57
The principal purpose of an Automatic Transfer Switch (ATS) is to ensure continuous delivery of electrical power from one of two power sources to a connected load circuit. With an ATS, you can enhance safety and reliability, improve business continuity, avoid business loss & added costs
The principal purpose of an Automatic Transfer Switch (ATS) is to ensure continuous delivery of electrical power from one of two power sources to a connected load circuit. With an ATS, you can enhance safety and reliability, improve business continuity, avoid business loss & added costs
Related videos for "automatic transfer switch requirements"
-
2.4kV – 38kV metal-clad & metal enclosed MV Switchgear IEEE Standards
0:30
Eaton’s VacClad-W medium voltage metal-clad switchgear (MVA) and Load interrupter medium voltage metal-enclosed switchgear (MVS) is designed and tested to meet or exceed the requirements of IEEE, ANSI and NEMA industry standards as applicable.
-
Bypass isolation transfer switch basics: what it does and how it operates | Eaton PSEC
12:50
Bypass isolation transfer switches allows loads to be energized even during maintenance of the automatic transfer switch (ATS) compartment. This allows critical loads to be uninterrupted during scheduled maintenance.