Automotive TVS Diode ESD Suppressors
1:06
0:00 Automotive TVS Diode ESD suppressors introduction 0:15 Eaton's solutions Eaton automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages. Eaton offers a broad portfolio of TVS diode ESD suppressors that are AEC-Q101 qualified and can protect against ESD and EFT events in automotive applications. This includes the most common surface mount and radial package sizes with high peak power and current capability for a broad range of applications. The product families include uni and bi-polar variants with multiple reverse working voltages and clamping voltages to provide optimized solutions for different applications. Ultra-low capacitance options are designed for use with the latest high-speed interfaces that are used in infotainment systems, in-car networking, cameras, and more. With capacitance values as low as 0.25 picofarads, these TVS diode ESD suppressors ensure robust protection with minimal signal distortion.
0:00 Automotive TVS Diode ESD suppressors introduction 0:15 Eaton's solutions Eaton automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages. Eaton offers a broad portfolio of TVS diode ESD suppressors that are AEC-Q101 qualified and can protect against ESD and EFT events in automotive applications. This includes the most common surface mount and radial package sizes with high peak power and current capability for a broad range of applications. The product families include uni and bi-polar variants with multiple reverse working voltages and clamping voltages to provide optimized solutions for different applications. Ultra-low capacitance options are designed for use with the latest high-speed interfaces that are used in infotainment systems, in-car networking, cameras, and more. With capacitance values as low as 0.25 picofarads, these TVS diode ESD suppressors ensure robust protection with minimal signal distortion.