Surface mount metal oxide and multilayer varistors from Eaton
1:05
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
0:00 - Introduction 0:16 - Metal oxide varistors 0:30 - Multilayer varistors 0:45 - Applications Eaton’s Bussmann MOVS and MLVHV varistors provide overvoltage and surge protection with high energy and surge current capability in a variety of compact SMD footprints that help reduce PCB area. The MOVS family of metal oxide varistors are offered in 2825 and 4032 footprints. They cover working voltages from 11 to 510 volts RMS and can withstand surge currents up to 1750 amps. The MLVHV family of multilayer varistors offer an ultracompact solution for overvoltage protection with EIA 0604 and 0806 footprints. These are available with working voltages up to 300 volts AC and a max peak current up to 160 amps. The wide variety of sizes and ratings include options suitable for consumer, computing, energy, medical and industrial applications and allows designers to select the device that optimizes board area and surge protection needs to the application.
Related videos for "surge protection"
-
How TVS Diodes work
2:24
An introduction into Eaton’s expanded TVS Diode product line and how they protect your circuit from overvoltage and surge events
-
Transientbeskyttelse
2:29
Transientbeskyttelse, også kendt som SPD (Surge Protection Device), handler om at beskytte elektriske installationer og brugsgenstande mod kortvarige overspændinger, kaldet transienter. Afspil videoen, for at høre om transientbeskyttelse fra Eaton.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.