TVSA and TVSL TVS Diodes
1:05
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
Related videos for "compact"
-
CGLine+ Web compact controller - How to replace a CGLine+ safety luminaire using the local display ?
2:30
Discover how easy it is to find a failure and replace a self-contained emergency lighting luminaire in a CGLine+ installation thanks to the CGLine+ Web Compact Controller.
-
XT Compact Combination Starter
1:45
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution.
-
Unboxing the Askari Compact fire alarm sounder
0:27
See our products brought to life in our unboxing videos.