The Eaton Universal Input Rack PDU (UPDU)
1:22
Featuring universal input and 42 dynamic outlets, the Eaton Universal Input Rack PDU is a single solution to meet the most diverse data center rack power needs. This fully managed PDU accommodates both single- and 3-phase power in 230V and 208/415V environments. It boasts all the sophisticated management capabilities you expect from an Eaton PDU and can be easily deployed into a single data center or global project across multiple locations.
Featuring universal input and 42 dynamic outlets, the Eaton Universal Input Rack PDU is a single solution to meet the most diverse data center rack power needs. This fully managed PDU accommodates both single- and 3-phase power in 230V and 208/415V environments. It boasts all the sophisticated management capabilities you expect from an Eaton PDU and can be easily deployed into a single data center or global project across multiple locations.