MFBA2V and MFBA3V Chip Ferrite Beads
1:05
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.
Eaton MFBA2V and MFBA3V automotive-grade chip ferrite beads feature a robust multilayer construction with proprietary materials to minimize high frequency electrical noise in EMI-sensitive applications. The ferrite beads are available with impedance values from 10 to 2000 ohms at 100 megahertz, providing options to mitigate noise over a wide range of frequencies. They’re also rated for up to 6 amps and have DCR as low as 13 milliohms to minimize losses. Eaton MFBA2V and MFBA3V chip ferrite beads are offered in compact surface mount packages to minimize design size and weight. They’re AEC-Q200 qualified and can operate from negative 55 to positive 150 degrees Celsius. They’re ideal for use in body electronics, ADAS, infotainment, instrument clusters, safety systems, and wireless communications in vehicles as well as medical, industrial, and consumer electronics.