AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Related videos for "current density"
-
What are semi-shielded inductors?
1:59
Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Eaton & Royal Power Solutions: Offering a Better Solution to eMobility
0:31
Discover how Eaton and Royal Power Solutions are transforming the eMobility market with cutting-edge current density solutions.