AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint. AMX and AMH fuses have current ratings up to 350 and 500 amps respectively, with voltage ratings up to 125 volts DC. The family offers interrupting ratings up to 20,000 amps and can withstand high inrush currents and repeated cycling. Two different hole patterns allow designers to match existing fuse sizes or use a different pattern to reject replacement using lower rated fuses. Multiple fuse holders provide easy integration into power distribution systems. Eaton Bussmann series AMX and AMH fuses are ideal for high current applications such as automotive or aircraft power distribution, material handling systems, and energy storage systems.
Related videos for "series rating"
-
Eaton MOVGT Hybrid MOV and GDT Overvoltage Protection Device
1:07
Eaton Bussmann series MOVGTs combine a metal oxide varistor and gas discharge tube in series to provide enhanced protection and longer life than basic MOVs.
-
Eaton Bussmann Series 2822HC Brick Fuse
1:12
Eaton Bussmann series 2822HC high power brick fuses provide a high current rating in a compact, surface mount design that allows for a single fuse solution in high current applications.
-
PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses.