KwikRail cable tray overview
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Related videos for "b-line"
-
B-Line series submittal builder instructional video
0:50
Submittal builder video demonstration
-
B-Line series Conduit Trapeze Support lowers installed cost
0:15
Install conduit faster and lower your total installed cost with Eaton's B-Line series Conduit Trapeze Support.
-
High performance cover clamp installation instructions
3:29
B-Line series high performance cover clamp installation instructional video