KwikRail cable tray features
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Related videos for "b-line"
-
High performance cover clamp installation instructions
3:29
B-Line series high performance cover clamp installation instructional video
-
Save time with pre-assembled B-Line series solutions
0:58
B-Line series BB2-16T adjustable telescoping bracket and BB2TSC mounting clip can be pre-assembled for faster rough in installation.
-
How to select the right wire basket tray
0:55
Wire basket trays can look similar, but they may not always perform the same. Choosing the right wire basket tray is critical to help avoid downtime and rework.