KwikRail cable tray straight sections
0:14
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Related videos for "b-line"
-
B-Line series cable bracing kit overview
2:32
B-Line series cable bracing kit overview
-
How to select the right wire basket tray
0:55
Wire basket trays can look similar, but they may not always perform the same. Choosing the right wire basket tray is critical to help avoid downtime and rework.
-
B-Line Series Solutions - Maximizing profitability through intelligent design
6:33
The Eaton Power Systems Experience Center shows solutions for cable management and electrical enclosures that save you money and time during your next electrical project, including enclosures, cable try and strut from Eaton’s B-Line series.