KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
Related videos for "KwikSplice"
-
KwikSplice cable channel installs quickly and easily
0:12
KwikSplice cable channel overview
-
KwikSplice Cable Channel product overview
1:53
The KwikSplice cable channel dove tail side rail and guided splice plate system provide an easy and fast installation experience. Plus, the fittings are shipped pre-assembled with an integrated splice attachment reducing total installation time.
-
KwikSplice cable channel dove-tail design
0:15
KwikSplice cable channel features an innovative dove-tail design