KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
Related videos for "b-line"
-
How to select the right wire basket tray
0:55
Wire basket trays can look similar, but they may not always perform the same. Choosing the right wire basket tray is critical to help avoid downtime and rework.
-
Faster and safer installs for low voltage cable pathways with B-Line series j-hooks
0:42
B-Line series j-hooks feature a recessed fastener to help keep mounting support from interfering with cable load area. Color ID clips available for cable pathway identification.
-
B-Line series submittal builder instructional video
0:50
Submittal builder video demonstration