Eaton IFPM 33 and 73 Fluid Purifier Systems

3:28

Eaton’s fluid purifier systems remove free, emulsified and dissolved water, free and dissolved gases, and solid contaminants to increase reliability, life, and efficiency of systems. They have been developed for different viscosity ranges, from transformer to heavy gear lubricating oils. The mobile fluid cleaning systems in the IFPM series are available in two standard sizes with flow rates of 7.9 gal/min (30 l/min) and 18.5 gal/min (70 l/min). The IFPM fluid purifier systems are fully automated, PLC-controlled compact enough for use in confined areas. The standard installed water sensor WSPS 05 allows a permanent control of the water saturation of the fluid.

Featured Videos
Eaton IFPM 33 and 73 Fluid Purifier Systems

Eaton’s fluid purifier systems remove free, emulsified and dissolved water, free and dissolved gases, and solid contaminants to increase reliability, life, and efficiency of systems. They have been developed for different viscosity ranges, from transformer to heavy gear lubricating oils. The mobile fluid cleaning systems in the IFPM series are available in two standard sizes with flow rates of 7.9 gal/min (30 l/min) and 18.5 gal/min (70 l/min). The IFPM fluid purifier systems are fully automated, PLC-controlled compact enough for use in confined areas. The standard installed water sensor WSPS 05 allows a permanent control of the water saturation of the fluid.