KwikRail cable tray straight sections (music only)

0:14

KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.

Featured Videos
KwikRail cable tray straight sections (music only)

KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.

Related videos for "b-line"

Similar Videos