Power Xpert IGX compact medium-voltage switchgear
1:28
Eaton’s Power Xpert IGX switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment and enhanced safety features, delivering a robust design to reduce downtime and increase revenue. Learn more at eaton.com/igx. #eaton, #compactswitchgear #mediumswitchgear
Eaton’s Power Xpert IGX switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment and enhanced safety features, delivering a robust design to reduce downtime and increase revenue. Learn more at eaton.com/igx. #eaton, #compactswitchgear #mediumswitchgear
Related videos for "kV"
-
Xiria NGX
3:56
Eaton's next level modular switchgear system for High-end secondary applications up to 24 kV-1250 A -25 kA/3 s
-
Medium-voltage (MV) air insulated and gas insulated switchgear explained
8:45
Medium voltage air insulated and gas insulated switchgear at Eaton's Power Systems Experience Center. Matt Koepke explains advantage and application considerations for large power systems including commercial, industrial and utility systems.
-
伊顿 40.5kV 户外型电容柜
1:56
伊顿 40.5 kV 户外型电容器金属封闭柜,最高达 IP55 户外防护等级,紧凑型设计适合标准集装箱运输