Eaton SC9000 EP arc-resistant medium-voltage drives safely protect your team and bottom line
2:21
The SC9000 EP arc-resistant variable frequency drive (VFD) is designed to safely contain, cool and redirect exhaust gases in the event of an arc flash incident. Built in an arc-resistant Type 2B enclosure for the strength needed to resist the forces of arc blasts up to 50 kA, the fully integrated arc-resistant drive provides enhanced safety from the front, sides and rear of the enclosure, even with the control doors open.
The SC9000 EP arc-resistant variable frequency drive (VFD) is designed to safely contain, cool and redirect exhaust gases in the event of an arc flash incident. Built in an arc-resistant Type 2B enclosure for the strength needed to resist the forces of arc blasts up to 50 kA, the fully integrated arc-resistant drive provides enhanced safety from the front, sides and rear of the enclosure, even with the control doors open.