国家電気工事規定(NEC)に基づくモータ保護:モータサーキットブレーカ_module 1
10:01
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
Related videos for "overload"
-
DLVP 12: Correcting an DLVP Overload
3:15
This video will demonstrate how to recognize and correct an overloaded low-voltage circuit in the Distributed Low-Voltage Power System. For more information visit www.eaton.com/DLVP
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Circuit protection | Eaton PSEC
9:15
Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays.