国家電気工事規定(NEC)に基づくモータ保護:モータサーキットブレーカ_module 1
10:01
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
Related videos for "overload"
-
Eaton's Motor Starters Combinations Configurator
0:45
Experience Eaton's MSC Motor Starters Combinations Configurator. This intuitive tool enables seamless configuration of circuit-breakers, contactors, overload relays, and accessories. Watch our teaser to discover how it can streamline your projects.
-
C440 overview
7:11
The Eaton C440 Electronic Overload Relay delivers enhanced motor protection based on the ability to directly monitor motor current in each phase. To learn more, watch this short video.
-
Motor Protection: Protective Features and Overload selection
10:11
Presented by Darrell Ouellette, Eaton TAE – ETEC Vancouver