国家電気工事規定(NEC)に基づくモータ保護:モータサーキットブレーカ_module 1
10:01
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
The National Electrical Code mandates motor circuits to have disconnect, short-circuit, control, and overload protection. These can be either separate components or integrated into one device, following UL standards. Eaton offers combination motor controllers, like the Type E for compact integration, and provides scalable solutions for motors up to 150 HP.
Related videos for "overload"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
What is a Motor Control Center (MCC)? Eaton explains
1:02
Understand the functionality of Motor Control Centers (MCCs). Learn how MCCs manage electrical loads with motor starter units, vertical and horizontal power buses, and essential components like breakers, contactors, and overload relays.
-
C440 overview
7:11
The Eaton C440 Electronic Overload Relay delivers enhanced motor protection based on the ability to directly monitor motor current in each phase. To learn more, watch this short video.