国家電気工事規定(NEC)に基づくモーター保護:モーター回路_module 2
3:10
The video discusses how the United States and Canada use their own standards for electrical motor protection, such as the National Electrical Code (NEC) in the US, instead of the International Electrotechnical Commission (IEC) standards used in many other countries. NEC Article 430 outlines the requirements for motor circuits, including a main disconnect, short-circuit protection, motor controller, and overload protection. These components can be separate devices or integrated into one, such as the combination motor controllers classified from Type A to Type F in UL 508. Eaton's Moto starter MSC, for example, is an all-in-one device that combines these functions, ensuring compliance with safety standards.
The video discusses how the United States and Canada use their own standards for electrical motor protection, such as the National Electrical Code (NEC) in the US, instead of the International Electrotechnical Commission (IEC) standards used in many other countries. NEC Article 430 outlines the requirements for motor circuits, including a main disconnect, short-circuit protection, motor controller, and overload protection. These components can be separate devices or integrated into one, such as the combination motor controllers classified from Type A to Type F in UL 508. Eaton's Moto starter MSC, for example, is an all-in-one device that combines these functions, ensuring compliance with safety standards.
Related videos for "main components of"
-
DC Fast Charger Overview | Eaton PSEC
4:06
Level 3 EV chargers, known as “DC fast chargers” are the largest and fastest chargers available from Eaton. Ideal for fleet operators, and high-volume users, this video describes the Eaton Green Motion DC charger features and operation.
-
Low-voltage switchgear
19:28
Low-voltage switchgear has a vital role within power distribution systems. Erik Hurd, Senior PSEC Engineer, discusses what low-voltage switchgear is, design options, main features, and safety technologies.
-
Residential power system demo
9:31
Erik Hurd, Senior Power Systems Experience Center Engineer, explains the components of your homes electrical system.