短絡電流定格-SCCR
8:41
The 2017 National Electrical Code (NEC) updated requirements for marking the Short-Circuit Current Rating (SCCR) on machinery and equipment, now including marking the available fault current. Eaton offers a three-step approach to ensure compliance: 1) identify the range of potential fault currents, 2) specify and design equipment with appropriate SCCR, and 3) ensure the SCCR exceeds the actual fault currents. They also provide free tools for analyzing SCCR and selecting the right equipment.
The 2017 National Electrical Code (NEC) updated requirements for marking the Short-Circuit Current Rating (SCCR) on machinery and equipment, now including marking the available fault current. Eaton offers a three-step approach to ensure compliance: 1) identify the range of potential fault currents, 2) specify and design equipment with appropriate SCCR, and 3) ensure the SCCR exceeds the actual fault currents. They also provide free tools for analyzing SCCR and selecting the right equipment.
Related videos for "sccr"
-
SCCR versus arc flash - How does arc flash relate to SCCR?
56:30
The final webcast in a 3-part series on electrical safety featuring experts from UL and Eaton Bussmann. Installment summarizes parts 1 and 2 as well as how arc flash relates to SCCR, NEC and NFPA 70E requirements, and overdutied equipment.
-
Módulo 13 - La limitación de corriente y la SCCR
2:20
El papel de la limitación de corriente para lograr una alta SCCR
-
Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
A demonstration on operating the low profile Compact Circuit Protector fused UL 98 Listed Class CC and G disconnect switch that's available in 1-, 2- and 3-poles. There is also a UL 508 Listed version for UL supplemental and IEC 10x38 fuses.