短絡電流定格-SCCR
8:41
The 2017 National Electrical Code (NEC) updated requirements for marking the Short-Circuit Current Rating (SCCR) on machinery and equipment, now including marking the available fault current. Eaton offers a three-step approach to ensure compliance: 1) identify the range of potential fault currents, 2) specify and design equipment with appropriate SCCR, and 3) ensure the SCCR exceeds the actual fault currents. They also provide free tools for analyzing SCCR and selecting the right equipment.
The 2017 National Electrical Code (NEC) updated requirements for marking the Short-Circuit Current Rating (SCCR) on machinery and equipment, now including marking the available fault current. Eaton offers a three-step approach to ensure compliance: 1) identify the range of potential fault currents, 2) specify and design equipment with appropriate SCCR, and 3) ensure the SCCR exceeds the actual fault currents. They also provide free tools for analyzing SCCR and selecting the right equipment.
Related videos for "SCCR"
-
アーク放電とSCCRの関係
56:30
The discussion highlights that equipment with higher SCCR ratings can mitigate arc flash hazards by enduring larger faults.
-
SCCR versus arc flash - How does arc flash relate to SCCR?
56:30
The final webcast in a 3-part series on electrical safety featuring experts from UL and Eaton Bussmann. Installment summarizes parts 1 and 2 as well as how arc flash relates to SCCR, NEC and NFPA 70E requirements, and overdutied equipment.
-
Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel.