アーク放電とSCCRの関係
56:30
To discusses the link between the capability of electrical equipment to withstand short circuits (SCCR) and the potential for arc flash incidents. It explains that higher SCCR ratings can reduce arc flash risks, as the equipment can safely handle larger faults, preventing the conditions that lead to arc flashes.
To discusses the link between the capability of electrical equipment to withstand short circuits (SCCR) and the potential for arc flash incidents. It explains that higher SCCR ratings can reduce arc flash risks, as the equipment can safely handle larger faults, preventing the conditions that lead to arc flashes.
Related videos for "sccr"
-
Short Circuit Current Rating according UL508A_Module 3_Determination of SCCR
4:00
Short Circuit Current Rating according UL508A_Module 3_Determination of SCCR
-
Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel.
-
短絡電流定格-SCCR
8:41
The 2017 NEC mandates SCCR markings including fault current ratings, with Eaton providing a methodology and tools for compliance.