アーク放電とSCCRの関係
56:30
To discusses the link between the capability of electrical equipment to withstand short circuits (SCCR) and the potential for arc flash incidents. It explains that higher SCCR ratings can reduce arc flash risks, as the equipment can safely handle larger faults, preventing the conditions that lead to arc flashes.
To discusses the link between the capability of electrical equipment to withstand short circuits (SCCR) and the potential for arc flash incidents. It explains that higher SCCR ratings can reduce arc flash risks, as the equipment can safely handle larger faults, preventing the conditions that lead to arc flashes.
Related videos for "SCCR"
-
Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
A demonstration on operating the low profile Compact Circuit Protector fused UL 98 Listed Class CC and G disconnect switch that's available in 1-, 2- and 3-poles. There is also a UL 508 Listed version for UL supplemental and IEC 10x38 fuses.
-
Overall Panel Short Circuit Rating according UL508A, Supplement SB
10:02
In this video Dirk Meyer describes the determination of the panel overall short circuit current ratings (SCCR) according to UL 508A Supplement SB
-
Determining SCCR of industrial control panels and industrial machinery
58:16
The first webcast in a 3-part series on electrical safety featuring experts from UL and Eaton Bussmann. It explores SCCR for industrial control panels and industrial machinery.