Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
1:31
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci 0:09 Improved performance and compatibility 0:19 Advanced troubleshooting 0:36 Increased cost efficiencies 0:48 Varied residential applications 01:00 Quick, clean and easy installation 01:08 Compatible for retrofit applications
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci 0:09 Improved performance and compatibility 0:19 Advanced troubleshooting 0:36 Increased cost efficiencies 0:48 Varied residential applications 01:00 Quick, clean and easy installation 01:08 Compatible for retrofit applications
Related videos for "class 2 "
-
Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
A demonstration on operating the low profile Compact Circuit Protector fused UL 98 Listed Class CC and G disconnect switch that's available in 1-, 2- and 3-poles. There is also a UL 508 Listed version for UL supplemental and IEC 10x38 fuses.
-
CT-3-Understanding the Differences between NEMA and IEC
9:44
Learn how the NEMA and IEC standards differ as they apply to Eaton cable tray
-
Eaton PDI PowerHub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class.