Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
1:31
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci 0:09 Improved performance and compatibility 0:19 Advanced troubleshooting 0:36 Increased cost efficiencies 0:48 Varied residential applications 01:00 Quick, clean and easy installation 01:08 Compatible for retrofit applications
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci 0:09 Improved performance and compatibility 0:19 Advanced troubleshooting 0:36 Increased cost efficiencies 0:48 Varied residential applications 01:00 Quick, clean and easy installation 01:08 Compatible for retrofit applications
Related videos for "improves performance compatibility"
-
Eaton locking differentials: models and capabilities
5:12
Discover Eaton Locking Differentials: Models & Capabilities. #LockingDifferential #ELocker #Eaton
-
Eaton 9SX 15-20kVA UPS - high performance and versatile UPS
0:15
Eaton 9SX 15-20kVA is a high performance and efficient back-up UPS. It fits in a 3U rack space, supports network connectivity, and features an improvement of up to 50% more battery life.
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:15
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.