Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:15
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci
Related videos for "gfci"
-
What is a GFCI and how to reset when tripped
2:54
What is a GFCI, why a GFCI trips and how to reset a GFCI receptacle and breaker.
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:30
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.
-
NEC 2023 GFCI requirements: making your next installation safer | Eaton PSEC
13:56
Learn about the life saving importance of GFCIs and updates to GFCI protection in the 2023 NEC, expanded coverage in the code, special purpose GFCIs and when to use them, GFCI receptacles compared to outlets, and hazards related to appliances.