Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:30
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci
Eaton’s new two-pole BR GFCI significantly improves performance and compatibility for 240V electrical applications. Built on a digital platform, the GFCI breaker can respond in milliseconds to disregard transient leakage current, or trip to protect against life-threatening events. A class leading 12 on-board trip codes make diagnosing and resolving tripping issues faster, including overvoltage to overcurrent and more. Learn more at eaton.com/2pgfci
Related videos for "class leading 12"
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
1:31
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.
-
Eaton’s digital 2-pole GFCI improves performance & compatibility; adds class-leading 12 trip codes
0:15
Built on a digital platform, Eaton’s new BR two-pole GFCI breaker improves performance and compatibility for 240 V applications. And troubleshooting is now faster and easier with a class-leading 12 LED trip codes.
-
Eaton PDI PowerHub 2
4:00
Available in sizes ranging from 375 – 1.25 MVA, PDI PowerHub 2 is a powerhouse PDU. It’s industry-leading 60” wide x 40” deep true front access cabinet makes it the smallest footprint in its class.