MV Switchgear 5-38kV Integral motorized remote racking (MR2)
0:30
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Related videos for "circuit breakers and"
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - short version
3:38
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Eaton Overcurrent Protective Device (OCPD) Games featuring fuses, circuit breakers and contactors - full version
6:39
See how breakers, fuses and contactors protect electrical systems from overloads, short circuits and faults. The overcurrent protective devices compete at Eaton's Power Systems Experience Center - the place to see these electrical devices in action.
-
Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Magnum circuit breakers with PXR trip units offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's MR2 device, they also increase operator safety by mitigating arc flash exposure.