MV Switchgear 5-38kV Integral motorized remote racking (MR2)
0:30
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Related videos for "push in eaton"
-
Ruff-IN prefabricated assemblies | Eaton PSEC
8:17
Eaton’s Ruff-IN prefabricated assemblies are designed to help contractors with speed of installation, waste reduction and material management for a healthier bottom line.
-
Technologia Push-in - prosty sposób na szybkie okablowanie
0:30
Dowiedz się jak technologia Push-in firmy Eaton może przyśpieszyć prace instalacyjne w rozdzielnicach i szafach sterowniczych.
-
WIN-WIN with Push-in technology: Faster and more cost-effective! The trick with the "click".
1:03
Push-in technology makes wiring switchgear cabinets faster and more secure than ever - all you need to do is click the components into place. Without compromising on reliability, the click-in connection stays firm and never requires maintenance.