MV Switchgear 5-38kV Integral motorized remote racking (MR2)
0:30
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Racking in Eaton breakers is already easy, but it's even easier with integral motorized remote racking (MR2). Eaton's Integral motorized remote racking (MR2) provides a means of remotely racking any VCP-W drawout circuit breakers and auxiliary drawers used in metal-clad switchgear. The integral racking system can also be utilized to open and close the circuit breaker remotely, using local or remote controls. The addition of an MR2 system helps mitigate electrical arc flash exposure by allowing the operator to work from outside the arc flash boundary. Safely rack breakers in and out and operate breakers open and close with the push of a button. Eaton's medium voltage switchgear with MR2 has offerings designed and tested to metal-clad IEEE C37.20.2, Arc Resistant IEEE C37.20.7 Type 2B, metal-enclosed IEEE C37.20.2 and CSA C22.2 No. 31-14. Medium Voltage switchgear rated 5-38kV, 63kA and up to 4000A in some applications. Every industry and application where safety is a priority can benefit from MR2. "Just push a button". Learn more about Eaton's MV switchgear at www.eaton.com/mva #metal-clad switchgear, #medium-voltage switchgear, #MR2, #MVswitchgear, #MVA
Related videos for "switchgear electrical eaton"
-
Medium-voltage (MV) air insulated and gas insulated switchgear explained
8:45
Medium voltage air insulated and gas insulated switchgear at Eaton's Power Systems Experience Center. Matt Koepke explains advantage and application considerations for large power systems including commercial, industrial and utility systems.
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.