MV Switch – Narrow Design
0:30
Narrow design switch may be the solution you need if you have space constraints, are searching for a smaller width, or require front access. Eaton’s flexible, narrow load interrupter medium-voltage switchgear (MVS-ND) is specially designed for smaller equipment rooms. Within a greatly reduced footprint, the switchgear incorporates front-accessible cable terminations, proven flicker blade and air chute technology, visible disconnect, and fully rated fuses. This metal-enclosed switch is designed and tested to IEEE C37.20.3 and rated for 1200A, up to 15kV, and 40kA. Medium Voltage Narrow Design switch is available with options such as motorized operator, lightning arresters, controls and more. Learn more about Eaton's Medium voltage switches at www.eaton.com/mvs #NDSwitch, #Narrow Switch, #MVS,# MVmetalenclosedswitch, #NarrowDesignSwitch, #MVS
Narrow design switch may be the solution you need if you have space constraints, are searching for a smaller width, or require front access. Eaton’s flexible, narrow load interrupter medium-voltage switchgear (MVS-ND) is specially designed for smaller equipment rooms. Within a greatly reduced footprint, the switchgear incorporates front-accessible cable terminations, proven flicker blade and air chute technology, visible disconnect, and fully rated fuses. This metal-enclosed switch is designed and tested to IEEE C37.20.3 and rated for 1200A, up to 15kV, and 40kA. Medium Voltage Narrow Design switch is available with options such as motorized operator, lightning arresters, controls and more. Learn more about Eaton's Medium voltage switches at www.eaton.com/mvs #NDSwitch, #Narrow Switch, #MVS,# MVmetalenclosedswitch, #NarrowDesignSwitch, #MVS
Related videos for "medium voltage switchgear design"
-
2.4kV – 38kV Load Interrupter metal-enclosed medium-voltage switchgear, MVS Mini
0:30
Eaton’s Load Interrupter metal-enclosed medium-voltage switchgear provides safe, reliable switching and fault protection for medium-voltage circuits rated from 2.4–38 kV. MVS offers standard, arc-resistant, narrow and mini design switchgear options.
-
Eaton's Power Xpert XGIS Switchgear Explained and Demonstration
15:15
See a demonstration of Eaton’s XGIS SF6 gas insulated (GIS) medium voltage switchgear at the Power Systems Experience Center. David Woolard shows the safety by design features illustrating interlocks and grounding methods to keep you safe.
-
MV Switchgear 5-38kV Integral motorized remote racking (MR2)
0:30
Racking in Eaton breakers is already easy, but it's even easier with MR2 integral racking. Safely rack breakers in and out and operate breakers open and close with the push of a button. You can do all of this outside the arc flash boundary.