MV Metal-enclosed Front Access Switchgear

0:30

MV metal-enclosed front access switchgear is best for application where rear access is not available or other space constraints offer limitations. A great solution for applications where front access requirements offer footprint savings. Designed for applications at voltages up to 15 kV, Eaton’s MEF is the most flexible and space-efficient medium voltage switchgear available. Offering convenient front access to all components and connections, the metal enclosed switchgear is available in a wide variety of configurations that can be easily scaled for expansion. Its reduced footprint not only allows for space savings but can be transported using a fork truck or pallet jack, eliminating the need for a crane. Metal-enclosed front access switchgear is built and tested to IEEE C37.20.3 and rated up to 15kV, 2000A, and 40kA. Learn more about Eaton's medium voltage switchgear at www.eaton.com/mvs #MEF, #Frontaccessswitchgear, #MVswitchgear

Featured Videos
MV Metal-enclosed Front Access Switchgear

MV metal-enclosed front access switchgear is best for application where rear access is not available or other space constraints offer limitations. A great solution for applications where front access requirements offer footprint savings. Designed for applications at voltages up to 15 kV, Eaton’s MEF is the most flexible and space-efficient medium voltage switchgear available. Offering convenient front access to all components and connections, the metal enclosed switchgear is available in a wide variety of configurations that can be easily scaled for expansion. Its reduced footprint not only allows for space savings but can be transported using a fork truck or pallet jack, eliminating the need for a crane. Metal-enclosed front access switchgear is built and tested to IEEE C37.20.3 and rated up to 15kV, 2000A, and 40kA. Learn more about Eaton's medium voltage switchgear at www.eaton.com/mvs #MEF, #Frontaccessswitchgear, #MVswitchgear