Eaton's Bussmann series FWE Fuses for EV Charging stations

0:39

#evchargingstations #fusesforevchargingstations Eaton's Bussmann series FWE Fuses are specifically designed for EV Charging stations. These fuses offer superior performance and reliability for the protection of EV chargers and their electrical circuits. The FWE high-speed fuses have a rated voltage of 1000 V DC and a rated current of up to 600 A. They are available in five fuse body sizes. The compact and space-saving design makes them ideally suited to the needs of current and future EV chargers, as well as industrial DC applications. The FWE fuse has a 100kA breaking capacity, which means it can interrupt high fault currents without rupturing the fuse or allowing damage to the equipment.

Featured Videos
Eaton's Bussmann series FWE Fuses for EV Charging stations

#evchargingstations #fusesforevchargingstations Eaton's Bussmann series FWE Fuses are specifically designed for EV Charging stations. These fuses offer superior performance and reliability for the protection of EV chargers and their electrical circuits. The FWE high-speed fuses have a rated voltage of 1000 V DC and a rated current of up to 600 A. They are available in five fuse body sizes. The compact and space-saving design makes them ideally suited to the needs of current and future EV chargers, as well as industrial DC applications. The FWE fuse has a 100kA breaking capacity, which means it can interrupt high fault currents without rupturing the fuse or allowing damage to the equipment.