Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
Featured Videos
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
Related videos for "vll"
Similar Videos
-
VLL LED Luminárias Lineares GLP para Zonas 1 ,2, 21 e 22
1:48
As luminárias lineares VLL LED GRP da série Crouse-Hinds da Eaton para zonas 1, 2, 21 e 22 oferecem alta eficiência com eficácia de lúmens de até 130 lm/W. As economias típicas incluem reduções significativas nos custos e manutenção
-
Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Introductory video of our newest Zone 1/21 linear LED fixture for harsh and hazardous areas.