Xiria NGX - Make the switch to natural air
5:13
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.
Related videos for "kV"
-
Medium-voltage switchgear fundamentals | Eaton PSEC
15:50
Explore medium-voltage switchgear types including metal-clad, metal-enclosed, and compact switchgear. Learn key standards, design features, and advancements that enhance reliability, reduce downtime, and improve protection in power systems.
-
Cooper Power Series: 38 kV Overcurrent Protection Package
1:41
An overview of the Cooper Power series 38 kV overcurrent protection package.
-
Xiria NGX - Make the switch to natural air
3:53
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.