Bidman Group Metering updates for March 2024
10:14
This 10 minute video gives a walk thru of the Series Short Circuit Rating tool unveiled in the March update of Bidman. Now you can simply set the System Rating for your job, then Bidman will provide the correct breakers in the main and the tenant position for series rating to BR loadcenters.
This 10 minute video gives a walk thru of the Series Short Circuit Rating tool unveiled in the March update of Bidman. Now you can simply set the System Rating for your job, then Bidman will provide the correct breakers in the main and the tenant position for series rating to BR loadcenters.
Related videos for "series rating"
-
High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating.
-
AMX-AMH-high-power-fuses
0:57
Eaton Bussmann series AMX and AMH high power fuses provide high power density overcurrent protection in an industry standard bolt down footprint.
-
PTSA Resettable Automotive PPTC Fuses
1:02
Eaton Bussmann series PTSA resettable PPTC fuses provide consistent and repeatable overcurrent protection while reducing the need for replacement of one-time fuses.