2.4kV – 38kV Load Interrupter metal-enclosed medium-voltage switchgear, MVS Mini
0:30
The quick-make, quick-break mechanism on MVS switchgear provides full-load current interrupting capability, while fuses deliver accurate, permanently calibrated short-circuit detecting and interrupting capabilities. To meet the varied needs of multiple applications, MVS is available in arc-resistant, narrow design and mini switchgear options, in both stand-alone or line-ups. MVS switches are ideal for transformer primaries, duplex switches and selector switches. Eaton’s MVS load interrupter switchgear is designed and tested to meet or exceeds the requirements of IEEE, ANSI and NEMA industry standards.
The quick-make, quick-break mechanism on MVS switchgear provides full-load current interrupting capability, while fuses deliver accurate, permanently calibrated short-circuit detecting and interrupting capabilities. To meet the varied needs of multiple applications, MVS is available in arc-resistant, narrow design and mini switchgear options, in both stand-alone or line-ups. MVS switches are ideal for transformer primaries, duplex switches and selector switches. Eaton’s MVS load interrupter switchgear is designed and tested to meet or exceeds the requirements of IEEE, ANSI and NEMA industry standards.
Related videos for "medium voltage switchgear design"
-
2.4kV – 38kV metal-clad & metal enclosed MV Switchgear IEEE Standards
0:30
Eaton’s VacClad-W medium voltage metal-clad switchgear (MVA) and Load interrupter medium voltage metal-enclosed switchgear (MVS) is designed and tested to meet or exceed the requirements of IEEE, ANSI and NEMA industry standards as applicable.
-
Low-voltage switchgear
19:28
Low-voltage switchgear has a vital role within power distribution systems. Erik Hurd, Senior PSEC Engineer, discusses what low-voltage switchgear is, design options, main features, and safety technologies.
-
MV Switch – Narrow Design
0:30
Narrow design switch may be the solution you need if you have space constraints, are searching for a smaller width, or require front access.