2.4kV – 38kV metal-clad & metal enclosed MV Switchgear IEEE Standards
0:30
MV Assemblies (MVA) - Eaton’s VacClad-W switchgear is a metal-clad, medium voltage switchgear that can be custom-engineered to fit a wide array of application and safety requirements. This decidedly versitile switchgear can be assembled in various combinations to meet specific usage requirements in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines. It’s a trusted choice for applications such as control and distribution, main-main automatic transfer, main-tie-main automatic transfer, main service disconnect and switching. Eaton’s VacClad-W medium voltage metal-clad switchgear (MVA) and Load interrupter medium voltage metal-enclosed switchgear (MVS) is designed and tested to meet or exceed the requirements of IEEE, ANSI and NEMA industry standards as applicable. Metal-clad: IEEE C37.20.2 Metal-enclosed: IEEE C37.20.3 Arc-Resistant: IEEE C37.20.7 Type 2B Compact Switchgear: IEEE C37.20.9
MV Assemblies (MVA) - Eaton’s VacClad-W switchgear is a metal-clad, medium voltage switchgear that can be custom-engineered to fit a wide array of application and safety requirements. This decidedly versitile switchgear can be assembled in various combinations to meet specific usage requirements in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines. It’s a trusted choice for applications such as control and distribution, main-main automatic transfer, main-tie-main automatic transfer, main service disconnect and switching. Eaton’s VacClad-W medium voltage metal-clad switchgear (MVA) and Load interrupter medium voltage metal-enclosed switchgear (MVS) is designed and tested to meet or exceed the requirements of IEEE, ANSI and NEMA industry standards as applicable. Metal-clad: IEEE C37.20.2 Metal-enclosed: IEEE C37.20.3 Arc-Resistant: IEEE C37.20.7 Type 2B Compact Switchgear: IEEE C37.20.9
Related videos for "automatic transfer switch requirements"
-
Bypass isolation transfer switch basics: what it does and how it operates | Eaton PSEC
12:50
Bypass isolation transfer switches allows loads to be energized even during maintenance of the automatic transfer switch (ATS) compartment. This allows critical loads to be uninterrupted during scheduled maintenance.
-
Why do you need an Automatic Transfer Switch
0:57
Discover the significance of an Automatic Transfer Switch in commercial buildings with vital mission critical requirements