Meet the groundbreaking Eaton 9395X UPS!
3:13
#3phaseUPS #efficiency #resiliency #powermanagement Eaton 9395X UPS is the latest addition to our 9395 UPS family and continues our legacy of proven power protection through innovative technology. It's a resilient modular UPS product with market-leading efficiency of 97.5%, reducing heat loss by up to 30%. Its exceptional power density reduces the UPS footprint by up to 30%, leaving more space for our customer’s revenue-generating business. Manufactured using a world-class process and designed for easy commissioning, the 9395X also offers the shortest lead time from order entry to starting up the critical load protection.
#3phaseUPS #efficiency #resiliency #powermanagement Eaton 9395X UPS is the latest addition to our 9395 UPS family and continues our legacy of proven power protection through innovative technology. It's a resilient modular UPS product with market-leading efficiency of 97.5%, reducing heat loss by up to 30%. Its exceptional power density reduces the UPS footprint by up to 30%, leaving more space for our customer’s revenue-generating business. Manufactured using a world-class process and designed for easy commissioning, the 9395X also offers the shortest lead time from order entry to starting up the critical load protection.