Xiria NGX
3:56
Eaton's next level modular switchgear system for High-end secondary applications up to 24 kV-1250 A -25 kA/3 s
Eaton's next level modular switchgear system for High-end secondary applications up to 24 kV-1250 A -25 kA/3 s
Related videos for "kV"
-
Medium-voltage (MV) air insulated and gas insulated switchgear explained
8:45
Medium voltage air insulated and gas insulated switchgear at Eaton's Power Systems Experience Center. Matt Koepke explains advantage and application considerations for large power systems including commercial, industrial and utility systems.
-
Odense University Hospital ensures reliable operation with Eaton's SF6-free medium voltage solution
2:48
Odense University Hospital has future-proofed its power supply with a completely SF6-free solution, which will ensure reliable operation 24/7 – even in the event of a power failure. Eaton supplied Power Xpert UX systems and Xiria 630 switchgear.
-
Xiria NGX - Przejdź na naturalne powietrze
5:09
Nowa modułowa rozdzielnica rozdziału wtórnego firmy Eaton dla zastosowań w sieciach dystrybucyjnych w unikalny sposób łączy w sobie wartości znamionowe do 24 kV - 1250 A - 25 kA