Eaton AFDD+ arc fault detection device unboxing
1:49
Eaton’s AFDD+ arc fault detection device detects arc faults and automatically trips to help prevent electrical fires. This all-in-one device combines the protective functions of a residual-current circuit breaker, a miniature circuit breaker, and an arc fault detection device to protect against electrical shock, overcurrent, as well as short circuit or arc fault in power cables. Learn more: https://www.eaton.com/at/en-gb/catalog/electrical-circuit-protection/arc-fault-detection-device.html
Eaton’s AFDD+ arc fault detection device detects arc faults and automatically trips to help prevent electrical fires. This all-in-one device combines the protective functions of a residual-current circuit breaker, a miniature circuit breaker, and an arc fault detection device to protect against electrical shock, overcurrent, as well as short circuit or arc fault in power cables. Learn more: https://www.eaton.com/at/en-gb/catalog/electrical-circuit-protection/arc-fault-detection-device.html
Related videos for "overcurrent protective device"
-
High voltage surface mount fuses from Eaton - 1145HV & 1350HV families
1:00
Eaton Bussmann series 1145HV has an 11x4.5 mm footprint and can handle voltages up to 500V, while the series 1350HV has a 13x5mm footprint, with the longer body enabling a 600V rating.
-
Circuit protection | Eaton PSEC
9:15
Circuit protection is a system of devices used to protect electrical circuits from electrical faults such as short circuits, overcurrent, and high temperature. Common circuit protection devices include circuit breakers, fuses, and protective relays.
-
Eaton's Bussmann series Overcurrent Protection Fundamentals webcast (Bussmann University)
58:48
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed.