Discover the Eaton 5P UPS Gen 2
0:12
Eaton 5P Gen 2 – 22% more power than previous generation Discover the Eaton 5P UPS Gen 2, compact and efficient solution for IT & edge environments that delivers 22% more power than its predecessor, available in 1U rack or tower form factor. Its intelligent design ensures a stable output and energy savings, while advanced load segment control prioritizes critical equipment and optimizes battery runtime. This new range also enables fleet management, remote UPS setting and remote firmware upgrade.
Eaton 5P Gen 2 – 22% more power than previous generation Discover the Eaton 5P UPS Gen 2, compact and efficient solution for IT & edge environments that delivers 22% more power than its predecessor, available in 1U rack or tower form factor. Its intelligent design ensures a stable output and energy savings, while advanced load segment control prioritizes critical equipment and optimizes battery runtime. This new range also enables fleet management, remote UPS setting and remote firmware upgrade.