Samsung Gen 3 lithium-ion battery system Q&A
2:43
In this Q&A video, Ed Spears, technical marketing manager at Eaton, introduces the Samsung Gen 3 lithium-ion battery system. Ed explains that while the system uses Samsung batteries and components, the cabinet and controls are designed and built by Eaton. Key features include a “ship complete” system with factory-installed batteries, self-powered battery management and a built-in data logger supporting a 12-year performance guarantee. Ed also addresses backup times, noting that the battery modules remain unchanged, ensuring consistent performance. Stay tuned for more Q&A videos on Eaton’s lithium-ion UPS battery offerings.
In this Q&A video, Ed Spears, technical marketing manager at Eaton, introduces the Samsung Gen 3 lithium-ion battery system. Ed explains that while the system uses Samsung batteries and components, the cabinet and controls are designed and built by Eaton. Key features include a “ship complete” system with factory-installed batteries, self-powered battery management and a built-in data logger supporting a 12-year performance guarantee. Ed also addresses backup times, noting that the battery modules remain unchanged, ensuring consistent performance. Stay tuned for more Q&A videos on Eaton’s lithium-ion UPS battery offerings.
Related videos for "ups battery module"
-
Supercapacitor modules for pulse power applications
1:50
Supercapacitor modules deliver the peak power necessary to maximize energy recapture during deceleration and or descent, which is almost completely lost when relying on batteries alone.
-
Eaton 9395XR UPS - Powering the Next Generation of AI Data Centers
2:55
Eaton 9395XR UPS is a three phase online UPS, with power ratings from 1500 – 2500 kVA. Available in a modular form factor and compatible with Lithium-ion batteries. Suitable for hyperscale, AI computing, multi-tenant, and colocation data centers.
-
Introducing Eaton's new 5PX G2
1:15
A secure, connected power protection with extended runtime UPS