Eaton xPole PKNM unboxing
1:26
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
Related videos for "Type 3"
-
Eaton Green Motion Home wallbox
2:03
Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes.
-
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器
1:13
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器为敏感集成电路和高速接口提供快速且可靠的保护。它们采用极低的钳位电压,以纳秒为工作单位,可提供 3.3 V 至 70 V 的反向截止电压,电容低至 0.07 pF,非常适合 10 Gbps 以太网、Type-C USB、USB 3 和其他高速接口的保护。
-
SB-2-Basics of Seismic Bracing
9:42
Seismic Bracing eLearning Modules